SSW-110-01-TM-D - .100in/2.54mm Socket Strip Receptacle Solder Tail, 20 Pin, 2 Row, Sn, .104in Tail
Printed circuit board socket strips on a .100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. Available in surface mount and through-hole, these versatile sockets are ideal for new designs and retrofit applications.
Features
Pitch: .100" (2.54 mm)
Application: Single, double and triple row up to 150 pins
Up to 8 Gbps performance
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Special Features: Standard and low insertion force contacts with standard solder tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 854 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.991 | $1.846 | $1.567 | $1.393 | $1.039 | $0.902 | $0.685 | $0.594 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SSW-110-01-S-D | 2423 | Layer | 1 | 0 | Plating | Yes |
| SSW-110-01-FM-D | 854 | Layer | 1 | 0 | Plating | Yes |
| SSW-110-01-F-D | 430 | Layer | 1 | 0 | Plating | Yes |
| SSW-110-01-L-D | 72 | Layer | 1 | 0 | Plating | Yes |
| SSW-110-01-T-D | 22 | Layer | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Layer |