SSW-115-02-G-D-RA-LL-030 - Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch
Printed circuit board socket strips on a .100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. Available in surface mount and through-hole, these versatile sockets are ideal for new designs and retrofit applications.
Features
Pitch: .100" (2.54 mm)
Application: Single, double and triple row up to 150 pins
Up to 8 Gbps performance
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Special Features: Standard and low insertion force contacts with standard solder tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Packaging Notes |
|---|
| Packaging Type: Bulk |
Protocols
| PDR | IB EDR | 32GFC | 64GFC | IB HDR | 128GFC | IB NDR | 256GFC | IB XDR |
|---|---|---|---|---|---|---|---|---|
| 25.8 Gbps | 28.05 Gbps | 28.9 Gbps PAM4 | 53.13 Gbps PAM4 | 56.1 Gbps PAM4 | 106.25 Gbps PAM4 | 112.2 Gbps PAM4 | 200 Gbps PAM4 | |
| 8 Gbps NRZ | No | No | No | No | No | No | No | No |
| PDR | USB 10Gbps | PCIe 4.0 | USB 20Gbps | PCIe 5.0 | USB 40Gbps | USB 80Gbps | PCIe 6.0 | PCIe 7.0 |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 16 Gbps | 20 Gbps | 32 Gbps | 40 Gbps | 40 Gbps | 64 Gbps PAM4 | 128 Gbps PAM4 | |
| 8 Gbps NRZ | No | No | No | No | No | No | No | No |
| PDR | Ethernet | Ethernet | Ethernet | OIF CEI 56G | Ethernet | OIF CEI 112G | Ethernet | OIF CEI 224G |
|---|---|---|---|---|---|---|---|---|
| 10 Gbps | 25 Gbps | 50 Gbps PAM4 | 56 Gbps PAM4 | 100 Gbps PAM4 | 112 Gbps PAM4 | 200 Gbps PAM4 | 224 Gbps PAM4 | |
| 8 Gbps NRZ | No | No | No | No | No | No | No | No |
| PDR | SATA 2.0 | SAS 2.0 | SATA 3.0 | SAS 3.0 | SATA 3.5 | SAS 4.0 | CXL 1.1/2.0 | CXL 3.2 |
|---|---|---|---|---|---|---|---|---|
| 3 Gbps | 6 Gbps | 6 Gbps | 12 Gbps | 16 Gbps | 22.5 Gbps | 32 Gbps | 64 Gbps PAM4 | |
| 8 Gbps NRZ | Capable | Capable | Capable | No | No | No | No | No |
How is this calculated?
Protocol capability of Samtec connectors results from a comparison of the protocol channel data rate and the Samtec Channel Performance Metric (CPM) per product. The Samtec CPM estimates connector performance in a pre-defined channel as illustrated below.
This channel-based approach factors impairments—such as the crosstalk and reflections—inherent in real-world signal channels. Samtec CPM sums all channel noise sources and then determines the resultant signal to noise ratio in a specific mated connector pair. By its very nature, CPM is a function of channel assumptions made and will vary from application to application. Achieving similar results requires good SI design practice in the system PCB(s) and using Samtec-provided connector breakout regions (BOR).
The SSW series has a CPM of 8 Gbps NRZ.
SSW products are capable of protocols whose channel data rates are less than this CPM.
For more information, please read this blog article: A New High Speed Connector Rating That Accounts For The Entire System and download the Samtec Channel Performance Metric white paper.
Samtec recommends contacting [email protected] for technical support prior to final connector selection in any specific high-speed application.
Part-specific Documents
Mates and Related Components
Mating Connectors
Test Reports
| SSW/TSM - Design Qualification Test Report (1000 Cycle ELP) |
| SSW/TSW - Design Qualification Test Report (3µ” Au) |
| SSW/HW-SM 25.4mm Mated Height High Speed Characterization Report |
| SSW/TSM 13.59mm Mated Height High Speed Characterization Report |
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
| Recognitions |
|---|
|
|
|
|
| Trade Compliance | |
|---|---|
| HTS Code | 8536.69 |
| ECCN Code | EAR99 |
| Environmental Compliance | |
|---|---|
| Halogen | Halogen Free (Br/Cl per JS-709C) |
| Penta Octa | Compliant |
| Moisture Sensitivity Level | 1 |
| WEEE | Not in Scope |
| EU ROHS 2 + Pthalate Directive | Compliant |
| EU REACH | No SVHCs |
| China ROHS | Non Hazardous - E |
| California Proposition 65 | WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov |
| EU CE Mark | Not Applicable |
| UKCA Mark | Not Applicable |
| PFAS | No Known PFAS |
| Regulatory Verification Method | Automatic |
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?