SSW-148-01-F-D - Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

Printed circuit board socket strips on a .100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. Available in surface mount and through-hole, these versatile sockets are ideal for new designs and retrofit applications.

Features

  • Pitch: .100" (2.54 mm)

  • Application: Single, double and triple row up to 150 pins

  • Up to 8 Gbps performance

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 10 25 50 100 500 1000 2000
Price $10.350 $9.566 $9.043 $8.716 $6.503 $5.765 $4.291 $2.815
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Part-specific Documents
Mating Parts
dw-48-15-f-d-345
DW-48-15-F-D-345

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-340
DW-48-15-F-D-340

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-335
DW-48-15-F-D-335

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-330
DW-48-15-F-D-330

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-325
DW-48-15-F-D-325

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-320
DW-48-15-F-D-320

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-315
DW-48-15-F-D-315

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-310
DW-48-15-F-D-310

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-305
DW-48-15-F-D-305

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-300
DW-48-15-F-D-300

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-295
DW-48-15-F-D-295

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-290
DW-48-15-F-D-290

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-285
DW-48-15-F-D-285

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-280
DW-48-15-F-D-280

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-275
DW-48-15-F-D-275

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-15-f-d-270
DW-48-15-F-D-270

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-265
DW-48-08-F-D-265

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-260
DW-48-08-F-D-260

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-255
DW-48-08-F-D-255

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-250
DW-48-08-F-D-250

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-245
DW-48-08-F-D-245

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-240
DW-48-08-F-D-240

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-235
DW-48-08-F-D-235

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-230
DW-48-08-F-D-230

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-225
DW-48-08-F-D-225

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-220
DW-48-08-F-D-220

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-215
DW-48-08-F-D-215

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-210
DW-48-08-F-D-210

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-205
DW-48-08-F-D-205

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
dw-48-08-f-d-200
DW-48-08-F-D-200

.100" Flex Stack, Flexible Board Stacker, .110" Tail

Add to Cart
mtsw-148-22-f-d-345
MTSW-148-22-F-D-345

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-340
MTSW-148-08-F-D-340

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-335
MTSW-148-08-F-D-335

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-330
MTSW-148-08-F-D-330

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-325
MTSW-148-08-F-D-325

.100" Variable Post Height Terminal Strip

Add to Cart
tsw-148-14-f-d
TSW-148-14-F-D

.100" Terminal Strip

Add to Cart
mtsw-148-08-f-d-315
MTSW-148-08-F-D-315

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-310
MTSW-148-08-F-D-310

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-305
MTSW-148-08-F-D-305

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-300
MTSW-148-08-F-D-300

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-295
MTSW-148-08-F-D-295

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-290
MTSW-148-08-F-D-290

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-285
MTSW-148-08-F-D-285

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-280
MTSW-148-08-F-D-280

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-275
MTSW-148-08-F-D-275

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-270
MTSW-148-08-F-D-270

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-265
MTSW-148-08-F-D-265

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-260
MTSW-148-08-F-D-260

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-148-08-f-d-255
MTSW-148-08-F-D-255

.100" Variable Post Height Terminal Strip

Add to Cart
tsw-148-07-f-d
TSW-148-07-F-D

.100" Terminal Strip

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.