STMM-105-01-G-D-SM-K-TR - 2mm/.079in Shrouded Box Header IDC Mate, 10 Pin, 2 Row, SMT, 10µin Gold/Flash, .240in Body Ht, .100in Post, K Pad, Tape & Reel
Features
2.00 mm (.0787") pitch
All common pin counts from 4 to 25
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.026 | $5.443 | $5.062 | $4.816 | $3.774 | $3.431 | $2.637 | $1.811 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| STMM-105-01-G-D-SM-K | 0 | Tube | 1 | 35 | Packaging | No |
| STMM-105-01-G-D-SM-K-FR | 0 | Tape & Reel | 475 | 475 | Packaging | No |
| STMM-105-01-F-D-SM-K-TR | 0 | Tape & Reel | 1 | 450 | Plating | No |
| STMM-105-01-SM-D-SM-K-TR | 0 | Tape & Reel | 1 | 475 | Plating | No |
| STMM-105-01-G-D-SM-P-TR | 0 | Tape & Reel | 1 | 475 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (475 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
