STMM-106-02-L-D - 2mm/.079in Shrouded Box Header IDC Mate, 12 Pin, 2 Row, Through Hole, 10µin Gold/Tin, .190in Body Ht, .120in Post
Features
2.00 mm (.0787") pitch
All common pin counts from 4 to 25
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.663 | $3.803 | $3.229 | $2.870 | $2.142 | $1.898 | $1.413 | $0.927 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| STMM-106-02-G-D | 0 | Tube | 1 | 32 | Plating | No |
| STMM-106-02-S-D | 0 | Tube | 1 | 32 | Plating | No |
| STMM-106-02-H-D | 0 | Tube | 1 | 32 | Plating | No |
| STMM-106-02-SM-D | 0 | Tube | 1 | 32 | Plating | No |
| STMM-106-02-T-D | 0 | Tube | 1 | 32 | Plating | No |
| STMM-106-02-F-D | 0 | Tube | 1 | 32 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (32 parts per package) |
