STMM-108-02-S-D-SM-K-TR - 2mm/.079in Shrouded Box Header IDC Mate, 16 Pin, 2 Row, SMT, 30µin Gold/Tin, .240in Body Ht, .120in Post, K Pad, Tape & Reel
Features
2.00 mm (.0787") pitch
All common pin counts from 4 to 25
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.109 | $7.495 | $7.085 | $6.829 | $5.130 | $4.564 | $3.430 | $2.298 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| STMM-108-02-S-D-SM-K | 0 | Tube | 1 | 26 | Packaging | No |
| STMM-108-02-S-D-SM-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| STMM-108-02-F-D-SM-K-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| STMM-108-02-TM-D-SM-K-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| STMM-108-02-L-D-SM-K-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| STMM-108-02-G-D-SM-K-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| STMM-108-02-T-D-SM-K-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| STMM-108-02-SM-D-SM-K-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| STMM-108-02-S-D-SM-P-TR | 0 | Tape & Reel | 1 | 375 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (425 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
