STMM-120-02-F-D-SM - 2mm/.079in Shrouded Box Header IDC Mate, 40 Pin, 2 Row, SMT, Gold Flash/Tin, .240in Body Ht, .120in Post
Features
2.00 mm (.0787") pitch
All common pin counts from 4 to 25
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.100 | $6.562 | $6.203 | $5.979 | $4.461 | $3.955 | $2.943 | $1.931 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| STMM-120-02-F-D-SM-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| STMM-120-02-L-D-SM | 0 | Tube | 1 | 12 | Plating | No |
| STMM-120-02-S-D-SM | 0 | Tube | 1 | 12 | Plating | No |
| STMM-120-02-T-D-SM | 0 | Tube | 1 | 12 | Plating | No |
| STMM-120-02-G-D-SM | 0 | Tube | 1 | 12 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (12 parts per package) |
