SURE-EC - SureWare™ Elevated Edge Card Hardware

Features

  • Provides ruggedization of high-speed edge cards

  • Enables elevated stack heights from 25 mm to 60 mm

  • Ideal for high-density multi connector applications

  • Assists with blind mate and board alignment

  • Minimizes tolerance stack and improves positional alignment by establishing the PCB distance

  • Compatible with Samtec’s HSEC6-DV edge card socket; additional compatibility in development

SureWare™ Elevated Edge Card Hardware
Prints and Footprints
Mates and Related Components

Mating Connectors

H6RU 0.60 mm High-Speed Riser Card/Kit
H6RU

0.60 mm High-Speed Riser Card/Kit

Series Image for HSEC6-DV
HSEC6-DV

0.60 mm Generate® High-Speed Edge Card Connector, Vertical

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.