SW-02-04-T-S-540-200 - .200" Flex Stack, Power Flexible Board Stacker
Features
.200" (5.08 mm) pitch
Available up to 20 pins per row
Single Row
Through-hole and Surface Mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.048 | $0.813 | $0.656 | $0.560 | $0.443 | $0.404 | $0.326 | $0.248 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SW-02-04-T-S-270-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| SW-02-04-T-S-230-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| SW-02-04-T-S-585-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| SW-02-04-T-S-370-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| SW-02-04-T-S-210-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| SW-02-04-T-S-400-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| SW-02-04-T-S-425-200 | 0 | Bulk | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
