TCSD-05-D-05.85-01-F - IDC Socket Cable Assemblies, 2.00mm Pitch
The TCSD is an IDC cable assembly, featuring sockets that are compatible with Samtec's range of 2.00mm pitch circuit board headers. The TCSD utilises Samtec's Tiger-Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.
Features
2.00 mm (.0787") pitch
All common pin counts from 4 to 25
High-reliability Tiger Eye™ contacts
Mating shrouded terminal strips and ejector headers
Optional strain relief
Wide variety of wiring options including reverses, daisy chains, etc.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.426 | $6.864 | $6.354 | $5.855 | $5.450 | $5.044 | $4.150 | $3.505 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TCSD-05-D-05.90-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-06.00-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-05.50-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-05.25-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-05.00-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.80-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.76-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.75-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.72-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-07.00-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.50-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.10-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.08-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.01-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-04.00-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-03.94-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-07.90-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-03.75-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-08.00-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| TCSD-05-D-03.50-01-F | 0 | Bulk | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
