TCSD-25-D-65.73-01-N IDC Socket Cable Assemblies, 2.00mm Pitch

The TCSD is an IDC cable assembly, featuring sockets that are compatible with Samtec's range of 2.00mm pitch circuit board headers. The TCSD utilises Samtec's Tiger-Eye™ terminals which feature a multi-finger contact system for reliability in tough conditions.

Features

  • 2.00 mm (.0787") pitch

  • All common pin counts from 4 to 25

  • High-reliability Tiger Eye™ contacts

  • Mating shrouded terminal strips and ejector headers

  • Optional strain relief

  • Wide variety of wiring options including reverses, daisy chains, etc.

OEM Pricing
Breaks 1 10 25 50 100 250 500
Price $38.842 $36.771 $34.636 $32.322 $30.058 $27.833 $22.917
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

TW-SM Series Thumbnail Image
TW-SM

Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch

Series Image for TW-TH
TW-TH

Flexible Board Stacking Header, 2.00 mm Pitch

EHT Series Thumbnail Image
EHT

2.00 mm Shrouded IDC Ejector Header

Series Image for MMT-
MMT

2.00 mm Horizontal Surface Mount Terminal Strip

MTMM Series Thumbnail Image
MTMM

Variable Post Height Header Strips, 2.00 mm Pitch

TMM Series Thumbnail Image
TMM

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch

TMMH Series Thumbnail Image
TMMH

Low Profile Header Strips with End Shroud, 2.00 mm Pitch

STMM Series Thumbnail Image
STMM

2.00 mm Shrouded Terminal Strip, Cable Mate

ZSTMM Series Thumbnail Image
ZSTMM

2.00 mm Shrouded Variable Stack Height Terminal Strip, Cable Mate

ETMM Series Thumbnail Image
ETMM

2.00 mm Shrouded Terminal Strip For TCSD With Strain Relief

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
RoHS compliant
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.