TFM-120-02-L-D-A - .05in/1.27mm Tiger Eye Box Header Connector, 40 Pin, 2 Row, 10µin Gold/Tin, SMT, .250in Ht, A Pin
A range of through-hole and surface mount header strips with Tiger Eye™ contacts for high-reliability applications. The TFM series is a .050" (1.27 mm) pitch connector available in single or double row arrangements.
Features
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Contact System: .018" (0.46 mm) diameter post
Orientation: Vertical, right-angle, horizontal
Termination: Through-hole, surface mount
Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Shrouded body for blind mating
Multiple stack heights
Special Features: Screw down, weld tab and solder nail options available for most rugged requirements
Meets or exceeds MIL-DTL-55302 testing
SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 217 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $5.117 | $4.800 | $4.471 | $4.181 | $3.798 | $3.455 | $3.104 | $2.783 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TFM-120-02-L-D-A-FR | 0 | Tape & Reel | 350 | 350 | Packaging | No |
| TFM-120-02-L-D-A-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| TFM-120-02-F-D-A | 0 | Tube | 1 | 20 | Plating | No |
| TFM-120-02-H-D-A | 0 | Tube | 1 | 20 | Plating | No |
| TFM-120-02-S-D-A | 2591 | Tube | 1 | 20 | Plating | No |
| TFM-120-02-STL-D-A | 0 | Tube | 1 | 20 | Plating | No |
| TFM-120-02-SM-D-A | 0 | Tube | 1 | 20 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (20 parts per package) |
