TFM 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™

A range of through-hole and surface mount header strips with Tiger Eye™ contacts for high-reliability applications. The TFM series is a .050" (1.27 mm) pitch connector available in single or double row arrangements.

Features

  • Up to 8 Gbps performance

  • Pitch: .050" (1.27 mm)

  • Contact System: .018" (0.46 mm) diameter post

  • Orientation: Vertical, right-angle, horizontal

  • Termination: Through-hole, surface mount

  • Application: Mating with high-reliability Tiger Eye™ contact sockets and cable assemblies

  • Current rating: 3.7 A max

  • Voltage rating: 250 VAC/354 VDC max

  • Shrouded body for blind mating

  • Multiple stack heights

  • Special Features: Screw down, weld tab and solder nail options available for most rugged requirements

  • Meets or exceeds MIL-DTL-55302 testing

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Shrouded Box Header Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™

Configured Part Number

View Full Mated Sets Add to Cart
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

1.27 mm Single Row Tiger Eye™ Family

Contact Related Series
Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
ISDF CC03M SFSS SFM CAT-HT-203-2830-12 CAT-MC-203-2830-XX-01
CC03R SFSST SFC
Terminal Related Series
Housing Terminal Cable Assembly Board Assembly Hand Tool Applicator
TSDF T1M44-M TFSS TFC CAT-HT-144-2830-12 CAT-MC-144-2830-XX-01
T1M44-R TFSST TFM

1.27 mm Double Row Tiger Eye™ Family

Contact Related Series
Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
ISDF CC03M SFSD SFC CAT-HT-203-2830-12 CAT-MC-203-2830-XX-01
CC03R SFSDT SFM
Terminal Related Series
Housing Terminal Cable Assembly Board Assembly Hand Tool Applicator
TSDF T1M44-M TFSD TFC CAT-HT-144-2830-12 CAT-MC-144-2830-XX-01
T1M44-R TFSDT TFM
Test Reports
Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TFM-105-02-L-DH SFM-105-02-L-DH-TR .050" (1.27 mm) 10 Surface Mount Coplanar 8 Gbps NRZ
TFM-105-02-L-DH SFM-105-02-L-D .050" (1.27 mm) 10 Surface Mount Right Angle 8 Gbps NRZ
TFM-105-02-L-D-A SFM-105-02-L-D-A .050" (1.27 mm) 6.35 10 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-105-12-L-D-A SFM-105-02-L-D-A .050" (1.27 mm) 8.13 10 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-105-22-L-D-A SFM-105-02-L-D-A .050" (1.27 mm) 9.91 10 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-105-32-L-D-A SFM-105-02-L-D-A .050" (1.27 mm) 11.81 10 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-107-02-L-DH SFM-107-02-L-DH-TR .050" (1.27 mm) 14 Surface Mount Coplanar 8 Gbps NRZ
TFM-107-02-L-DH SFM-107-02-L-D .050" (1.27 mm) 14 Surface Mount Right Angle 8 Gbps NRZ
TFM-107-02-L-D-A SFM-107-02-L-D-A .050" (1.27 mm) 6.35 14 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-110-02-L-DH SFM-110-02-L-DH-TR .050" (1.27 mm) 20 Surface Mount Coplanar 8 Gbps NRZ
TFM-110-02-L-DH SFM-110-02-L-D .050" (1.27 mm) 20 Surface Mount Right Angle 8 Gbps NRZ
TFM-110-02-L-D-A SFM-110-02-L-D-A .050" (1.27 mm) 6.35 20 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-110-12-L-D-A SFM-110-02-L-D-A .050" (1.27 mm) 8.13 20 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-110-22-L-D-A SFM-110-02-L-D-A .050" (1.27 mm) 9.91 20 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-110-32-L-D-A SFM-110-02-L-D-A .050" (1.27 mm) 11.81 20 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-115-02-L-DH SFM-115-02-L-DH-TR .050" (1.27 mm) 30 Surface Mount Coplanar 8 Gbps NRZ
TFM-115-02-L-DH SFM-115-02-L-D .050" (1.27 mm) 30 Surface Mount Right Angle 8 Gbps NRZ
TFM-115-02-L-D-A SFM-115-02-L-D-A .050" (1.27 mm) 6.35 30 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-115-12-L-D-A SFM-115-02-L-D-A .050" (1.27 mm) 8.13 30 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-115-22-L-D-A SFM-115-02-L-D-A .050" (1.27 mm) 9.91 30 Surface Mount Vertical Board Stacking 8 Gbps NRZ