TFML-105-02-F-D-A-P-TR - .05in/1.27mm Tiger Eye Box Header Connector Locking, 10 Pin, 2 Row, Gold Flash/Tin, SMT, .250in Ht, A Pin, PnP Pad, Tape & Reel
A range of locking through-hole and surface mount header strips for high-reliability applications. The TFML series is a .050" (1.27 mm) pitch connector available in single or double row arrangements and is half of the Samtec Tiger Eye™ system for high-reliability applications.
Features
High-reliability Tiger Eye™ system
Up to 8 Gbps performance
Multiple stack heights
Rugged friction lock feature
Rugged options available
Shrouded body for blind mating
Vertical and horizontal row configurations
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.205 | $1.768 | $1.487 | $1.300 | $1.144 | $1.040 | $0.915 | $0.842 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TFML-105-02-F-D-A-P | 0 | Tube | 1 | 60 | Packaging | No |
| TFML-105-02-F-D-A-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TFML-105-02-L-D-A-P-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| TFML-105-02-S-D-A-P-TR | 0 | Tape & Reel | 1 | 400 | Plating | No |
| TFML-105-02-F-D-A-K-TR | 0 | Tape & Reel | 1 | 450 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (400 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
