TFML-125-02-L-D-LC - .05in/1.27mm Tiger Eye Box Header Connector Locking, 50 Pin, 2 Row, 10µin Gold/Tin, SMT, .250in Ht, LC
A range of locking through-hole and surface mount header strips for high-reliability applications. The TFML series is a .050" (1.27 mm) pitch connector available in single or double row arrangements and is half of the Samtec Tiger Eye™ system for high-reliability applications.
Features
High-reliability Tiger Eye™ system
Up to 8 Gbps performance
Multiple stack heights
Rugged friction lock feature
Rugged options available
Shrouded body for blind mating
Vertical and horizontal row configurations
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.229 | $6.583 | $6.137 | $5.830 | $5.003 | $4.494 | $3.795 | $3.275 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TFML-125-02-L-D-LC-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| TFML-125-02-H-D-LC | 0 | Tube | 1 | 16 | Plating | No |
| TFML-125-02-STL-D-LC | 0 | Tube | 1 | 16 | Plating | No |
| TFML-125-02-F-D-LC | 0 | Tube | 1 | 16 | Plating | No |
| TFML-125-02-SM-D-LC | 0 | Tube | 1 | 16 | Plating | No |
| TFML-125-02-S-D-LC | 0 | Tube | 1 | 16 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (16 parts per package) |
