TMMH Low Profile Header Strips with End Shroud, 2.00 mm Pitch

The TMMH is a header strip for through-hole or surface mount termination with a flexible end-shroud feature. Available in configurations up to 200 pins in 4 rows, this 2.00 mm (.079") pitch connector offers the designer huge flexibility and current ratings of up to 3.2 Amps per pin.

Features

  • Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

Low Profile Header Strips with End Shroud, 2.00 mm Pitch
View Full Mated Sets
Mates and Related Components

Mating Connectors

CLT Series Thumbnail Image
CLT

Low Profile Dual Wipe Socket, 2.00 mm Pitch

ESQT Series Thumbnail Image
ESQT

FleXYZ™ Flexible-Height Socket Strip, 2.00mm Pitch

MMS Series Thumbnail Image
MMS

Classic Socket Strips, 2.00 mm (.0787") Pitch

SMM Series Thumbnail Image
SMM

Low Profile Socket Strips, 2.00 mm Pitch

SQT Series Thumbnail Image
SQT

Cost Effective Rugged PCB Sockets, 2.00mm pitch

SQW Series Thumbnail Image
SQW

Cost Effective Rugged PCB Sockets, 2.00mm pitch

TLE Series Thumbnail Image
TLE

2.00 mm Tiger Beam™ Cost-effective Single Beam Socket Strip

TCSD Series Thumbnail Image
TCSD

IDC Socket Cable Assemblies, 2.00mm Pitch

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TMMH-103-05-F-DV CLT-103-02-F-D 2.00 mm (.0787") 4.72 6 Surface Mount Vertical Board Stacking
TMMH-103-05-F-DV SMM-103-02-F-D 2.00 mm (.0787") 6.22 6 Surface Mount Vertical Board Stacking
TMMH-103-05-L-DV TLE-103-01-G-DV 2.00 mm (.0787") 7.01 6 Surface Mount Vertical Board Stacking
TMMH-104-05-F-DV CLT-104-02-F-D 2.00 mm (.0787") 4.72 8 Surface Mount Vertical Board Stacking
TMMH-104-05-F-DV SMM-104-02-F-D 2.00 mm (.0787") 6.22 8 Surface Mount Vertical Board Stacking
TMMH-104-05-L-DV TLE-104-01-G-DV 2.00 mm (.0787") 7.01 8 Surface Mount Vertical Board Stacking
TMMH-105-05-F-DV CLT-105-02-F-D 2.00 mm (.0787") 4.72 10 Surface Mount Vertical Board Stacking
TMMH-105-05-F-DV SMM-105-02-F-D 2.00 mm (.0787") 6.22 10 Surface Mount Vertical Board Stacking
TMMH-105-05-L-DV TLE-105-01-G-DV 2.00 mm (.0787") 7.01 10 Surface Mount Vertical Board Stacking
TMMH-106-05-F-DV CLT-106-02-F-D 2.00 mm (.0787") 4.72 12 Surface Mount Vertical Board Stacking
TMMH-106-05-F-DV SMM-106-02-F-D 2.00 mm (.0787") 6.22 12 Surface Mount Vertical Board Stacking
TMMH-106-05-L-DV TLE-106-01-G-DV 2.00 mm (.0787") 7.01 12 Surface Mount Vertical Board Stacking
TMMH-107-05-F-DV CLT-107-02-F-D 2.00 mm (.0787") 4.72 14 Surface Mount Vertical Board Stacking
TMMH-107-05-F-DV SMM-107-02-F-D 2.00 mm (.0787") 6.22 14 Surface Mount Vertical Board Stacking
TMMH-107-05-L-DV TLE-107-01-G-DV 2.00 mm (.0787") 7.01 14 Surface Mount Vertical Board Stacking
TMMH-108-05-F-DV CLT-108-02-F-D 2.00 mm (.0787") 4.72 16 Surface Mount Vertical Board Stacking
TMMH-108-05-F-DV SMM-108-02-F-D 2.00 mm (.0787") 6.22 16 Surface Mount Vertical Board Stacking
TMMH-108-05-L-DV TLE-108-01-G-DV 2.00 mm (.0787") 7.01 16 Surface Mount Vertical Board Stacking
TMMH-109-05-F-DV CLT-109-02-F-D 2.00 mm (.0787") 4.72 18 Surface Mount Vertical Board Stacking
TMMH-109-05-F-DV SMM-109-02-F-D 2.00 mm (.0787") 6.22 18 Surface Mount Vertical Board Stacking