TOLC-110-22-F-Q-A-K - .050" FOURRAY™ Quad Row Terminal Strip
Features
Application: Mating with high-retention Tiger Buy™ contact socket
Contact System: .010" (0.25 mm) x .015" (0.38 mm) Post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $11.004 | $10.169 | $9.613 | $9.266 | $7.521 | $6.939 | $5.775 | $4.613 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TOLC-110-22-F-Q-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TOLC-110-22-F-Q-A-K-TR | 0 | Tape & Reel | 1 | 200 | Packaging | No |
| TOLC-110-22-S-Q-A-K | 0 | Tube | 1 | 36 | Plating | No |
| TOLC-110-22-L-Q-A-K | 0 | Tube | 1 | 35 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (35 parts per package) |
