TOLC-145-02-L-Q-A-PL .050" FOURRAY™ Quad Row Terminal Strip
Features
Application: Mating with high-retention Tiger Buy™ contact socket
Contact System: .010" (0.25 mm) x .015" (0.38 mm) Post
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $21.794 | $20.632 | $19.857 | $19.372 | $15.679 | $14.449 | $11.986 | $9.524 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |