TSM - .100" Surface Mount Terminal Strip

This surface mount .025” square post terminal strip features single, double and triple row options with straight, right-angle or mixed technology pins. This is an Extended Life Product™, passing 10 year Mixed Flowing Gas (MFG) and achieving high mating cycles (250 to 2,500).

Features

  • Application: Choice of standard post heights provide solutions to mate with any Samtec socket

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Pitch: .100" (2.54 mm)

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, horizontal

  • Termination: Surface mount, mixed technology

  • Special Features: Designed specifically for surface mount applications with many options to facilitate processing

  • Automotive A-Series product available

.100" Surface Mount Terminal Strip
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

SSW Series Thumbnail Image
SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

BCS Series Thumbnail Image
BCS

Pass-Through Socket Strip, 0.100" pitch

BSW Series Thumbnail Image
BSW

.100" Bottom Entry Socket Strip

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

HLE Series Thumbnail Image
HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

SLW Series Thumbnail Image
SLW

.100" Tiger Buy™ Low Profile Socket Strip

SMH Series Thumbnail Image
SMH

.100" Horizontal Surface Mount Socket Strip

SSM Series Thumbnail Image
SSM

Surface Mount PCB Socket Strips, .100" pitch

HHSC Series Thumbnail Image
HHSC

.100" JTAG Ribbon Coax Cable Assembly

PHF Series Thumbnail Image
PHF

.100" Socket Strip, Press-Fit

SSQ Series Thumbnail Image
SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch

SMSS Series Thumbnail Image
SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

SMSD Series Thumbnail Image
SMSD

.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.06 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 3.81 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.19 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.32 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 3.94 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.57 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.70 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-02-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.45 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.95 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 4.83 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.08 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.21 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.33 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.72 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.59 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.46 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.84 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 6.10 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 5.97 2 Surface Mount Bottom Entry 8 Gbps NRZ
TSM-102-03-F-SV SSM-102-F-SV-BE .100" (2.54 mm) 6.22 2 Surface Mount Bottom Entry 8 Gbps NRZ

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.