TSS-120-05-SS-D-RA - .100" Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSS-120-05-T-D-RA | 0 | Bulk | 1 | 0 | Plating | No |
| TSS-120-05-L-D-RA | 0 | Bulk | 1 | 0 | Plating | No |
| TSS-120-05-F-D-RA | 0 | Bulk | 1 | 0 | Plating | No |
| TSS-120-05-S-D-RA | 0 | Bulk | 1 | 0 | Plating | No |
| TSS-120-05-G-D-RA | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
