TSSH-105-01-LM-DV-P-TR .100" End Shrouded Terminal Strip
Features
Application: Shrouded for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical, right-angle, horizontal
Pitch: .100" (2.54 mm)
Termination: Through-hole, surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.922 | $2.382 | $2.023 | $1.797 | $1.441 | $1.322 | $1.085 | $0.847 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TSSH-105-01-LM-DV-P | 0 | Bulk | 1 | 0 | Packaging | No |
| TSSH-105-01-LM-DV-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| TSSH-105-01-SM-DV-P-TR | 0 | Tape & Reel | 1 | 125 | Plating | No |
| TSSH-105-01-T-DV-P-TR | 0 | Tape & Reel | 1 | 125 | Plating | No |
| TSSH-105-01-F-DV-P-TR | 0 | Tape & Reel | 1 | 125 | Plating | No |
| TSSH-105-01-L-DV-P-TR | 0 | Tape & Reel | 1 | 125 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
