TST-107-02-G-D Shrouded PCB Headers, 0.100" pitch
A range of through-hole shrouded header for classic 0.100" pitch applications, the TST series takes the humble shrouded header to another level with industry-leading design flexibility. Choose between numerous lead styles, plating options and pin configurations.
Features
.100" (2.54 mm) pitch
Most common pin counts from 10 to 72
Polarization notch
Through-hole vertical and right-angle
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 196 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.920 | $3.203 | $2.710 | $2.419 | $1.980 | $1.828 | $1.500 | $1.146 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| TST-107-02-S-D | 140 | Bulk | 1 | 0 | Plating | Yes |
| TST-107-02-T-D | 140 | Bulk | 1 | 0 | Plating | Yes |
| TST-107-02-L-D | 140 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
