TSW Classic PCB Header Strips, 0.100" pitch

A range of through-hole header strips for classic 0.100" pitch applications, the TSW series takes the humble header strip to another level with industry-leading design flexibility. Choose between numerous lead styles, plating options and pin configurations.

Features

  • Application: Industry's largest variety of standard pin counts, terminal lengths and options

  • Contact System: .025" (0.635 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: .100" (2.54 mm)

Classic PCB Header Strips, 0.100" pitch

Configured Part Number

View Full Mated Sets Add to Cart
Mates and Related Components

Mating Connectors

SSW Series Thumbnail Image
SSW

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

BCS Series Thumbnail Image
BCS

Pass-Through Socket Strip, 0.100" pitch

CES Series Thumbnail Image
CES

.100" Closed Entry Low Profile Socket Strip

ESQ Series Thumbnail Image
ESQ

Elevated Socket Strip, 0.100" Pitch

ESW Series Thumbnail Image
ESW

.100" Elevated Socket Strip

HLE Series Thumbnail Image
HLE

Cost-Effective Reliable Socket, .100" (2.54 mm) Pitch

IDSD Series Thumbnail Image
IDSD

Slim Body Double-Row IDC Socket Assemblies, 0.100" Pitch

IDSS Series Thumbnail Image
IDSS

Slim Body Single-Row IDC Socket Assemblies, 0.100" Pitch

SLW Series Thumbnail Image
SLW

.100" Tiger Buy™ Low Profile Socket Strip

SMH Series Thumbnail Image
SMH

.100" Horizontal Surface Mount Socket Strip

SSM Series Thumbnail Image
SSM

Surface Mount PCB Socket Strips, .100" pitch

HCSD Series Thumbnail Image
HCSD

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HCSS Series Thumbnail Image
HCSS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HHSC Series Thumbnail Image
HHSC

.100" JTAG Ribbon Coax Cable Assembly

PHF Series Thumbnail Image
PHF

.100" Socket Strip, Press-Fit

SSQ Series Thumbnail Image
SSQ

Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch

SMSS Series Thumbnail Image
SMSS

.100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket

SMSD Series Thumbnail Image
SMSD

.100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.54 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.66 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.79 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.92 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 3.04 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 3.17 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 3.30 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 3.43 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.54 1 Through-Hole Bottom Entry
TSW-101-14-F-S BCS-101-F-S-PE-BE .100" (2.54 mm) 2.66 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 2.54 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 2.66 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 2.79 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 2.92 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 3.04 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 3.17 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 3.30 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 3.43 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 2.54 1 Through-Hole Bottom Entry
TSW-101-14-L-S BCS-101-L-S-PE-BE .100" (2.54 mm) 2.66 1 Through-Hole Bottom Entry