TW-08-02-L-D-170-SM-P-FR

Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch rohs logo Product Specs

TW-08-02-L-D-170-SM-P-FR

Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact [email protected].

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

  • Application: Elevated board stacking applications

  • Pitch: 2.00 mm (.0787")

  • Up to 8 Gbps performance

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical

  • Termination: Surface mount

Specs Kit

Secured form. No spam.

. .
.
.
. .
.