2 mm Terminals, (.0787") Pitch Terminal Strips

2 mm Terminals, (.0787") Pitch Terminal strips with 0.50 mm (.020") square posts and flexibility on three axes.

Features

  • Flexible terminal strips and board stackers

  • Low profile, skyscraper, vertical, right-angle

  • Through-hole, surface mount, press fit

  • Modify post or stacker height as standard

  • One through six rows

  • FleXYZ™ design flexibility in three axes

  • Self-mating socket/terminal strips

Videos

Flexible Board Stacking Solutions - Samtec Flex Stack
Flexible Board Stacking Solutions - Samtec Flex Stack

Products

TW-SM

Flexible Surface Mount Board Stacking Header, 2.00 mm Pitch
Features
  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

  • Application: Elevated board stacking applications

  • Pitch: 2.00 mm (.0787")

  • Up to 8 Gbps performance

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical

  • Termination: Surface mount

  • Automotive A-Series product available

TW-SM Series Thumbnail Image

TW-TH

Flexible Board Stacking Header, 2.00 mm Pitch
Features
  • Up to 8 Gbps performance

  • Termination: Through-hole

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

  • Application: Elevated board stacking applications

  • Pitch: 2.00 mm (.0787")

  • Automotive A-Series product available

Series Image for TW-TH

LS2

2.00 mm Locking Hermaphroditic Terminal/Socket Strip
Features
  • Application: Shrouded, polarized self-mating system for rugged applications up to 60 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: Same connector part number on both boards can reduce inventory

  • Termination: Through-hole, surface mount

LS2 Series Thumbnail Image

LTMM

2.00 mm Shrouded Terminal Strip
Features
  • Application: Shrouded for blind mating applications up to 50 pins

  • Contact System: 0.50 mm (.020") square post

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Termination: Through-hole, surface mount

LTMM Series Thumbnail Image

MMT

2.00 mm Horizontal Surface Mount Terminal Strip
Features
  • Application: Single and double row perpendicular mating up to 72 pins

  • Contact System: .020" (0.50 mm) square post

  • Orientation: horizontal

  • Pitch: 2.00 mm (.0787")

  • Termination: Surface mount, mixed technology

  • Automotive A-Series product available

Series Image for MMT-

MTMM

Variable Post Height Header Strips, 2.00 mm Pitch
Features
  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options up to four rows and 200 total pins

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

  • Automotive A-Series product available

MTMM Series Thumbnail Image

PTT

2.00 mm Press-Fit Terminal Strip
Features
  • Application: High-density up to 300 pins

  • Contact System: 0.50 mm (.020") square post

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Termination: Press-fit

PTT Series Thumbnail Image

TMM

Low Profile Tiger Eye™ Header Strips, 2.00 mm Pitch
Features
  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options

  • Contact System: .020" (0.50 mm) square post

  • Up to 8 Gbps performance

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to four rows wide and 200 pins

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

TMM Series Thumbnail Image

TMMH

Low Profile Header Strips with End Shroud, 2.00 mm Pitch
Features
  • Application: Large variety of terminal lengths with many options including end shrouds, board locks, guide posts, locking clips, etc.

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Special Features: FleXYZ™ provides design flexibility in all three axes up to six rows wide and 300 pins

  • Termination: Through-hole, surface mount

  • Automotive A-Series product available

TMMH Series Thumbnail Image

ZLTMM

2.00 mm Shrouded Variable Stack Height Terminal Strip
Features
  • Application: Elevated shrouded for blind mating applications up to 50 pins

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical

  • Pitch: 2.00 mm (.0787")

  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments

  • Termination: Through-hole

ZLTMM Series Thumbnail Image

TSH

2.00 mm Shrouded Terminal Strip
Features
  • Application: Low profile shrouded for blind mating up to 90 pins

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical, right-angle, horizontal

  • Pitch: 2.00 mm (.0787")

  • Termination: Through-hole, surface mount

TSH Series Thumbnail Image

TMMS

2.00 mm Fully Shrouded Quad Row Terminal Strip
Features
  • Application: High-density shrouded for blind mating up to 200 pins

  • Contact System: .020" (0.50 mm) square post

  • Orientation: Vertical, right-angle

  • Pitch: 2.00 mm (.0787")

  • Termination: Through-hole

TMMS Series Thumbnail Image

T2M

High Reliability Tiger Eye™ Discrete Wire Header, 2.00 mm Pitch
Features
  • Pitch: 2.00 mm (.0787")

  • Contact System: 0.50 mm (.020") square post

  • Up to 8 Gbps performance

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Meets or exceeds MIL-DTL-55302 testing

  • Orientation: Vertical, right-angle

  • Termination: Through-hole, surface mount

  • Application: Mating with rugged Tiger Eye™ contact sockets

  • Special Features: Screw down and weld tab features available for the most rugged requirements

  • Automotive A-Series product available

Series Image for T2M-

Contact Sales

Don't want to fill out a form?

Chat with a product expert directly.

More Low Profile Vertical