TW-20-06-S-D-400-SM-A-TR - Flexible Board Stacking Header, 2.00 mm Pitch
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
| TW-20-06-S-D-400-SM-A | 0 | Tube | 1 | 14 | Packaging | No |
| TW-20-06-S-D-400-SM-A-FR | 0 | Tape & Reel | 1 | 100 | Packaging | No |
| TW-20-06-T-D-400-SM-A-TR | 0 | Tape & Reel | 1 | 100 | Plating | No |
| TW-20-06-S-D-190-SM-A-TR | 0 | Tape & Reel | 1 | 100 | StackHeight | No |
| TW-20-06-S-D-434-SM-A-TR | 0 | Tape & Reel | 1 | 100 | StackHeight | No |
| TW-20-06-S-D-520-SM-A-TR | 0 | Tape & Reel | 1 | 0 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (100 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |