UPPT-04-01-02-L-RA-SD-TR - .150" PowerStrip™/20 A Hermaphroditic Terminal/Socket Strip

Features

  • .150" (3.81 mm) pitch

  • High-power dual blade contact

  • Rugged screw down option

  • Current rating: 21.4 A max

  • Voltage rating: 425 VAC/601 VDC max

OEM Pricing
Breaks 1 25 50 100 500 1000 2500 5000
Price $5.330 $4.818 $4.477 $4.263 $3.446 $3.173 $2.628 $2.082
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

UPPT Series Thumbnail Image
UPPT

.150" PowerStrip™/20 A Hermaphroditic Terminal/Socket Strip
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
California Proposition 65 WARNING: Risk of Cancer (Beryllium & Nickel). www.p65warnings.ca.gov
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
Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.