UPS-04-07.0-02-L-V-LC - .150" PowerStrip™/20 A Dual Blade Power Socket Strip
Features
High-power dual blade contact
Current rating: 23 A max
Voltage rating: 438 VAC/619 VDC max
.150" (3.81 mm) pitch
Optional press fit tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $4.903 | $4.433 | $4.118 | $3.922 | $3.196 | $2.954 | $2.469 | $1.985 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| UPS-04-07.0-02-L-V-LC-TR | 0 | Tape & Reel | 1 | 200 | Packaging | No |
| UPS-04-07.0-01-L-V-LC | 0 | Tube | 1 | 26 | StackHeight | No |
| UPS-04-07.0-01-L-V-LC-FR | 0 | Tape & Reel | 200 | 200 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
