UPS-08-01-02-L-RA-LC - .150" PowerStrip™/20 A Dual Blade Power Socket Strip
Features
High-power dual blade contact
Current rating: 23 A max
Voltage rating: 438 VAC/619 VDC max
.150" (3.81 mm) pitch
Optional press fit tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $7.637 | $7.059 | $6.673 | $6.431 | $5.218 | $4.813 | $4.003 | $3.194 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| UPS-08-01-02-L-RA-LC-FR | 0 | Tape & Reel | 150 | 150 | Packaging | No |
| UPS-08-01-02-L-RA-LC-TR | 0 | Tape & Reel | 1 | 150 | Packaging | No |
| UPS-08-01-02-L-RA-LC-FR | 0 | Tape & Reel | 150 | 150 | Plating | No |
| UPS-08-01-01-L-RA-LC | 0 | Tube | 1 | 15 | StackHeight | No |
| UPS-08-01-02-L-RA-LC-FR | 0 | Tape & Reel | 150 | 150 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (15 parts per package) |
