USB-B-S-F-B-TH-TR USB Type B 2.0 Interface
This USB Type B interface is available with black or white insulators, standard or high-retention, and with through-hole or surface mount tails. It is also offered with cost-saving flash gold plating, and in tray, tape and reel, or full feel packaging.
Features
Available in black or white insulators
Available in standard or high-retention
Available with though-hole or surface mount tails
Cost saving flash gold plating available
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
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.303 | $1.011 | $0.817 | $0.695 | $0.550 | $0.502 | $0.407 | $0.310 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| USB-B-S-F-B-TH | 0 | Tray (V) | 1 | 0 | Packaging | No |
| USB-B-S-F-B-TH-FR | 0 | Tape & Reel | 125 | 125 | Packaging | No |
| USB-B-S-S-B-TH-TR | 0 | Tape & Reel | 1 | 125 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (125 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |