WF15-S-75TP-75TP-0152 V-Band Flexible Waveguide Assembly

Features

  • Contact Samtec's RF Group for more information.

  • Flexible, cabled design with threaded coupling

  • Ultra-small form factor plug: 5 mm (.196") x 8 mm (.314")

  • Loss performance similar to rigid waveguide, and greatly improved over coaxial cable

  • Dynamically stable

  • 50 GHz to 75 GHz (V-band)

  • Cross section: 3.76 mm (.148") x 1.88 (.074") nominal

  • Adaptor: UG-385 to Threaded Waveguide Jack (WGBA Series)

Online Pricing is not available for this part.
Part-specific Documents
Prints
Mates and Related Components

Mating Connectors

Product Image for WF12-
WGBA

Between-Series Waveguide Flange Adaptor

V-Band Threaded Waveguide Connector, 75T Series
75T

V-Band Threaded Waveguide Connector

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8544.42
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS Contains FEP
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: UNITED STATES. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.