WF15-S-75TP-75TP-0914 V-Band Flexible Waveguide Assembly
Features
Contact Samtec's RF Group for more information.
Flexible, cabled design with threaded coupling
Ultra-small form factor plug: 5 mm (.196") x 8 mm (.314")
Loss performance similar to rigid waveguide, and greatly improved over coaxial cable
Dynamically stable
50 GHz to 75 GHz (V-band)
Cross section: 3.76 mm (.148") x 1.88 (.074") nominal
Adaptor: UG-385 to Threaded Waveguide Jack (WGBA Series)