YFS-20-03-H-08-SB-K - .050" SamArray® Low Profile Open-Pin-Field Array Socket
Features
.050" (1.27 mm) pitch
High-reliability Tiger Eye™ contacts
Low 5.00 mm (.197") mated height
Samtec 28+ Gbps Solution
Up to 500 I/Os in an open-pin-field array
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 55 | 110 | 220 | 495 | 990 |
| Price | $54.542 | $39.816 | $34.907 | $25.088 | $15.270 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YFS-20-03-H-08-SB-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| YFS-20-03-H-08-SB-K-TR | 0 | Tape & Reel | 1 | 450 | Packaging | No |
| YFS-20-03-G-08-SB-K | 0 | Tray | 55 | 55 | Plating | No |
| YFS-20-03-E-08-SB-K | 0 | Tray | 55 | 55 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (55 parts per package) |
