YFS-30-03-H-08-SB-K-TR - .050" SamArray® Low Profile Open-Pin-Field Array Socket
Features
.050" (1.27 mm) pitch
High-reliability Tiger Eye™ contacts
Low 5.00 mm (.197") mated height
Samtec 28+ Gbps Solution
Up to 500 I/Os in an open-pin-field array
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||||
|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 |
| Price | $73.500 | $66.264 | $63.780 | $58.332 | $51.672 | $45.804 | $32.580 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YFS-30-03-H-08-SB-K | 0 | Tray | 44 | 44 | Packaging | No |
| YFS-30-03-H-08-SB-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| YFS-30-03-E-08-SB-K-TR | 0 | Tape & Reel | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (450 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
