YFS-30-L3-G-10-SB .050" SamArray® Low Profile Open-Pin-Field Array Socket
Features
.050" (1.27 mm) pitch
High-reliability Tiger Eye™ contacts
Low 5.00 mm (.197") mated height
Samtec 28+ Gbps Solution
Up to 500 I/Os in an open-pin-field array
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 783 |
| Price | $53.088 | $47.869 | $46.066 | $42.134 | $37.307 | $33.051 | $23.486 | $15.994 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YFS-30-L3-G-10-SB-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| YFS-30-L3-H-10-SB | 0 | Tray | 1 | 27 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (27 parts per package) |
