YFT-20-05-E-05-SB-K-FR .050" SamArray® Low Profile Open-Pin-Field Array Terminal

Features

  • .050" (1.27 mm) pitch

  • Low 5.00 mm (.197") mated height

  • Optional pick and place pad and tape and reel packaging

  • Samtec 28+ Gbps Solution

  • Up to 500 I/Os in an open-pin-field array

OEM Pricing
Breaks 1 10 25 50 100 250 500 1750
Price $23.393 $22.145 $21.313 $20.794 $15.187 $13.319 $9.581 $5.844
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
This product complies with UL document number E111594
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Non-Compliant
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Trademarks SAM ARRAY
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.