YFT-20-05-G-05-SB-K-TR - .050" SamArray® Low Profile Open-Pin-Field Array Terminal
Features
.050" (1.27 mm) pitch
Low 5.00 mm (.197") mated height
Optional pick and place pad and tape and reel packaging
Samtec 28+ Gbps Solution
Up to 500 I/Os in an open-pin-field array
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $15.848 | $14.291 | $13.754 | $12.578 | $11.166 | $9.901 | $7.056 | $4.850 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YFT-20-05-G-05-SB-K | 0 | Tray | 60 | 60 | Packaging | No |
| YFT-20-05-G-05-SB-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| YFT-20-05-H-05-SB-K-TR | 0 | Tape & Reel | 1 | 350 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (350 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
