YFT-30-05-H-05-SB - .050" SamArray® Low Profile Open-Pin-Field Array Terminal
Features
.050" (1.27 mm) pitch
Low 5.00 mm (.197") mated height
Optional pick and place pad and tape and reel packaging
Samtec 28+ Gbps Solution
Up to 500 I/Os in an open-pin-field array
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 727 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||
|---|---|---|---|---|---|---|
| Breaks | 48 | 96 | 144 | 240 | 480 | 1440 |
| Price | $31.114 | $30.355 | $22.148 | $19.414 | $13.943 | $8.472 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YFT-30-05-H-05-SB-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| YFT-30-05-H-05-SB-TR | 0 | Tape & Reel | 1 | 350 | Packaging | No |
| YFT-30-05-G-05-SB | 0 | Tray | 1 | 48 | Plating | No |
| YFT-30-05-E-05-SB | 0 | Tray | 1 | 48 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (48 parts per package) |