YFT-40-05-G-08-SB - .050" SamArray® Low Profile Open-Pin-Field Array Terminal
Features
.050" (1.27 mm) pitch
Low 5.00 mm (.197") mated height
Optional pick and place pad and tape and reel packaging
Samtec 28+ Gbps Solution
Up to 500 I/Os in an open-pin-field array
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $41.778 | $39.550 | $38.065 | $37.137 | $27.097 | $23.750 | $17.058 | $10.364 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YFT-40-05-G-08-SB-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| YFT-40-05-E-08-SB | 0 | Tube | 1 | 10 | Plating | No |
| YFT-40-05-H-08-SB | 0 | Tray | 30 | 30 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
