YTE-120-02-L-Q-730 - 2.00 mm FleXYZ™ High-Density Elevated Socket Strip
Features
2.00 mm (.0787") pitch
Body height from .340" (8.64 mm) to .800" (20.32 mm)
Tiger Buy™ contact
Up to 300 I/Os
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 2500 |
| Price | $18.163 | $17.194 | $16.549 | $16.145 | $11.647 | $10.148 | $7.150 | $4.152 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YTE-120-02-F-Q-730 | 0 | Tube | 1 | 13 | Plating | No |
| YTE-120-02-G-Q-730 | 0 | Tube | 1 | 13 | Plating | No |
| YTE-120-02-L-Q-800 | 0 | Tube | 1 | 13 | StackHeight | No |
| YTE-120-02-L-Q-374 | 0 | Tube | 1 | 13 | StackHeight | No |
| YTE-120-02-L-Q-450 | 0 | Tube | 1 | 13 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
