YTE-140-02-M-Q-368 2.00 mm FleXYZ™ High-Density Elevated Socket Strip
Features
2.00 mm (.0787") pitch
Body height from .340" (8.64 mm) to .800" (20.32 mm)
Tiger Buy™ contact
Up to 300 I/Os
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $43.314 | $41.004 | $39.464 | $38.502 | $27.777 | $24.202 | $17.051 | $9.900 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YTE-140-02-M-Q-650 | 0 | Tube | 1 | 7 | StackHeight | No |
| YTE-140-02-M-Q-675 | 0 | Tube | 1 | 7 | StackHeight | No |
| YTE-140-02-M-Q-620 | 0 | Tube | 1 | 7 | StackHeight | No |
| YTE-140-02-M-Q-748 | 0 | Tube | 1 | 7 | StackHeight | No |
| YTE-140-02-M-Q-565 | 0 | Tube | 1 | 7 | StackHeight | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
