YTW-12-07-S-6-500-105 - 2.00 mm FleXYZ™ High-Density Board Stacker
Features
2.00 mm (.0787") pitch
Stacker height in .005" (0.13 mm) increments
Through-hole
Up to 300 I/Os
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $21.090 | $19.970 | $19.219 | $18.749 | $14.385 | $12.929 | $9.628 | $6.209 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| YTW-12-07-SM-6-500-105 | 0 | Tube | 1 | 24 | Plating | No |
| YTW-12-07-STL-6-500-105 | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
