ZSS-106-05-L-D-940 - .100in/2.54mm Dual Insulator Shrouded Elevated Box Header, 12 Pin, 2 Row, 10µin Gold/Tin, .940in Height, 1.030in OAL
Features
Application: Elevated shroud for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 124 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.993 | $3.256 | $2.765 | $2.457 | $1.914 | $1.733 | $1.371 | $1.010 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Layer |