ZSS-113-09-G-D-1340 - .100in/2.54mm Dual Insulator Shrouded Elevated Box Header, 26 Pin, 2 Row, 10µin Gold/Flash, 1.340in Height, 1.430in OAL
Features
Application: Elevated shroud for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 95 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.410 | $4.894 | $4.547 | $4.323 | $3.506 | $3.241 | $2.613 | $1.959 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ZSS-113-09-S-D-1340 | 95 | Bulk | 1 | 0 | Plating | Yes |
| ZSS-113-09-L-D-1340 | 95 | Bulk | 1 | 0 | Plating | Yes |
| ZSS-113-09-T-D-1340 | 95 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
