ZSS-132-05-L-D-940 - .100in/2.54mm Dual Insulator Shrouded Elevated Box Header, 64 Pin, 2 Row, 10µin Gold/Tin, .940in Height, 1.030in OAL
Features
Application: Elevated shroud for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.725 | $8.988 | $8.497 | $8.189 | $6.380 | $5.777 | $4.570 | $3.363 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ZSS-132-05-G-D-940 | 0 | Layer | 1 | 0 | Plating | No |
| ZSS-132-05-T-D-940 | 0 | Layer | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
