ZSS-136-02-S-D-640 - .100in/2.54mm Dual Insulator Shrouded Elevated Box Header, 72 Pin, 2 Row, 30µin Gold/Tin, .640in Height, .730in OAL
Features
Application: Elevated shroud for blind mating applications
Contact System: .025" (0.635 mm) square post
Orientation: Vertical
Pitch: .100" (2.54 mm)
Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 67 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.851 | $14.056 | $13.530 | $13.194 | $10.693 | $9.866 | $7.959 | $5.963 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ZSS-136-02-L-D-640 | 67 | Layer | 1 | 0 | Plating | Yes |
| ZSS-136-02-G-D-640 | 67 | Layer | 1 | 0 | Plating | Yes |
| ZSS-136-02-T-D-640 | 67 | Layer | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Layer |
