ZST-105-03-G-D-740 - .100in/2.54mm Dual Insulator Shrouded IDC Elevated Box Header, 10 Pin, 2 Row, 10µin Gold/Flash, .740in Height, .830in OAL
Features
.100" (2.54 mm) pitch
Flex stack design for elevated mating
Most common pin counts from 10 to 72
Polarization notch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 213 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.581 | $3.730 | $3.170 | $2.822 | $2.236 | $2.042 | $1.597 | $1.133 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ZST-105-03-S-D-740 | 213 | Bulk | 1 | 0 | Plating | Yes |
| ZST-105-03-T-D-740 | 213 | Bulk | 1 | 0 | Plating | Yes |
| ZST-105-03-L-D-740 | 213 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
