ZST-105-09-L-D-1340 - .100in/2.54mm Dual Insulator Shrouded IDC Elevated Box Header, 10 Pin, 2 Row, 10µin Gold/Tin, 1.340in Height, 1.430in OAL
Features
.100" (2.54 mm) pitch
Flex stack design for elevated mating
Most common pin counts from 10 to 72
Polarization notch
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 172 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $4.021 | $3.279 | $2.784 | $2.475 | $1.888 | $1.691 | $1.299 | $0.908 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| ZST-105-09-G-D-1340 | 172 | Bulk | 1 | 0 | Plating | Yes |
| ZST-105-09-S-D-1340 | 172 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
