VITA™ 93 QMC™ Standard Products and Support

Overview

The new VITA™ 93 Standard defines a flexible, next-generation mezzanine concept for small form factor modules. This new standard enables modular, scalable design with rugged and reliable mechanical features. It supports both air and conduction cooling for both front and rear I/O systems. QMC™ mezzanines support 32 Gbps NRZ/64 Gbps PAM4 performance in various carrier card form factors including 3U/6U Eurocards (VPX, cPCI, cPCIe, VME, etc.), VNX+™, PCIe® expansion cards, and others.

QMC Logo
VITA 93 QMC eBrochure

VITA™ 93 QMC™ Standard eBrochure

Download PDF
Quarter Size Mezzanine Card
Quarter Size Mezzanine Card
VNX+ QMC™ Carrier Card with 2 QMC™ Sites
VNX+ QMC™ Carrier Card with 2 QMC™ Sites

VITA™ 93

The VITA™ 93 Standard relies on the high-speed capabilities and the slim, dense design of Samtec’s AcceleRate® HD Ultra-Dense, Slim Body Arrays. The 80-pin (4 x 20) QMC™ Connectors are available in 9 mm, 11 mm, 14 mm, and 16 mm stack heights. The QMC™ Carrier Connector is used for both host (Jx1) and I/O (Jx2) connections. QMC™ supports single-width, dual-width, and triple-width modules.

QMC Family Image
Samtec PN Connectors Options Design Support
Socket
(Module Connector)
Terminal
(Carrier Connectors)
Termination
Plating
Alignment Pin
(-A)
Tape & Reel
(-TR)
Prints 3D PADS
Standard 9 mm Mated 11 mm Mated 14 mm Mated 16 mm Mated
ASP-239729-01 X Matte Tin X X PDF Print STEP PADS File
ASP-239729-02 X Matte Tin X PDF Print STEP PADS File
ASP-239729-03 X Tin Lead X X PDF Print ___ ___
ASP-239729-04 X Tin Lead X PDF Print ___ ___
ASP-239730-01 X Matte Tin X X PDF Print STEP PADS File
ASP-239730-02 X Matte Tin X PDF Print STEP PADS File
ASP-239730-03 X Tin Lead X X PDF Print ___ ___
ASP-239730-04 X Tin Lead X PDF Print ___ ___
ASP-239731-01 X Matte Tin X X PDF Print STEP PADS File
ASP-239731-02 X Matte Tin X PDF Print STEP PADS File
ASP-239731-03 X Tin Lead X X PDF Print ___ ___
ASP-239731-04 X Tin Lead X PDF Print ___ ___
ASP-239732-01 X Matte Tin X X PDF Print STEP PADS File
ASP-239732-02 X Matte Tin X PDF Print STEP PADS File
ASP-239732-03 X Tin Lead X X PDF Print ___ ___
ASP-239732-04 X Tin Lead X PDF Print ___ ___
ASP-239733-01 X Matte Tin X X PDF Print STEP PADS File
ASP-239733-02 X Matte Tin X PDF Print STEP PADS File
ASP-239733-03 X Tin Lead X X PDF Print ___ ___
ASP-239733-04 X Tin Lead X PDF Print ___ ___

VITA™ 93 QMC™ Standard

For questions regarding the VITA™ 93 Standard and additional information, please contact us at:

Contact Sales


Don't want to fill out a form?

Chat with a product expert directly.