Samtec Si-Fly HD Co-Package Reflow Process
Samtec’s Si-Fly HD CPC is a 224 Gbps PAM4-rated cable system. It incorporates co-packaged copper connectivity, eliminating insertion losses in the BGA breakout and the PCB. It enables a passive DAC 224 G channel with extreme performance and low cost. This video gives an overview of the co-package reflow process. Contact us at [email protected] if you have questions. Si-Fly HD CPC is the industry’s highest footprint density, robust interconnect, enabling 102.4T, that’s 512 lanes at 224G, in a 95 x 95 mm chip substrate.